SFFS700 May 2024 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
The HRPWM outputs can be monitored for proper operation by an input capture peripheral, such as the HRCAP. The connection between HRPWM output and HRCAP input can be made either externally in the board or internally using X-BAR. Error response, diagnostic testability, and any necessary software requirements are defined by the software implemented by the system integrator. Similarly HRCAP can be tested by periodically measuring HRPWM pulse width when used as diagnostic for HRPWM. XINTxCTR (counter of XINT module), capture mode of eQEP and DCCAP (PWM event filter unit) can also be used to detect rising/falling edges of the PWM and extract the timestamping information. This information can be further used to build additional diagnostics.