SFFS700 May 2024 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
FSI module supports detection of RX Ping Watchdog Timeout event. This event indicates that the ping watchdog timer has timed out. The receiver has not received a valid frame within the time period specified in the RX_PING_WD_REF register. The ping frame triggered interrupt is generated when the ping frame has been triggered and corresponding register bit is enabled. This bit will be set when the ping counter has timed out. An interrupt is generated if corresponding register bit is enabled. On the transmitter, the ping frame can be set up and transmitted without any further software or DMA intervention. Ping frames can be transmitted by automatic ping timer, software, or external triggers.