SFFSA04 October   2024 LM704A0-Q1

 

  1.   1
  2.   Trademarks
  3. 2Overview
  4. 3Functional Safety Failure In Time (FIT) Rates
  5. 4Failure Mode Distribution (FMD)
  6. 5Pin Failure Mode Analysis (Pin FMA)

Overview

This document contains information for LM704A0-Q1 (VQFN package) to aid in a functional safety system design. Information provided are:

  • Functional safety failure in time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and their distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (pin FMA)

Figure 2-1 shows the device functional block diagram for reference.

LM704A0-Q1 Functional Block Diagram Figure 2-1 Functional Block Diagram
LM704A0-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.