SGEA001A
December 2019 – April 2021
SN74LVC1G125-Q1
Trademarks
1
Block Diagram
2
Optimizing Gate Driver Control and MCU Communication
3
Logic and Translation Use Cases
3.1
Logic Use Cases
3.1.1
Increase Drive Strength
3.1.2
Gate Driver Control
3.1.3
Low-Power CAN Wake
3.2
Voltage Translation Use Cases
3.2.1
Non-Isolated SPI Communication
3.2.2
Non-Isolated UART Communication
4
Recommended Logic and Translation Families for On-Board and Wireless Chargers
4.1
LVC: Low-Voltage CMOS Logic and Translation
4.2
HCS: Schmitt-Trigger Integrated High-Speed CMOS Logic
5
Revision History
3.1.1
Increase Drive Strength
Figure 3-1
Using Logic to increase LED Drive Strength.
Provide additional drive to MCUs with a small form factor
Drive low current LEDs (1 mA to 25 mA) with most logic gates
See
Section 3.1.2
for more information about how logic functions add configurability
See
online parametric search tool
to find the right buffer or inverter