SLAA517F May 2012 – August 2021 MSP430F6720A , MSP430F6720A , MSP430F6721A , MSP430F6721A , MSP430F6723A , MSP430F6723A , MSP430F6724A , MSP430F6724A , MSP430F6725A , MSP430F6725A , MSP430F6726A , MSP430F6726A , MSP430F6730A , MSP430F6730A , MSP430F6731A , MSP430F6731A , MSP430F6733A , MSP430F6733A , MSP430F6734A , MSP430F6734A , MSP430F6735A , MSP430F6735A , MSP430F6736 , MSP430F6736 , MSP430F6736A , MSP430F6736A
The MSP430 devices are ultra-low-power microcontrollers from Texas Instruments. These devices support a number of low-power modes and improved power consumption during active mode when the CPU and other peripherals are active. The low-power features of this device family allow the design of the power supply to be extremely simple and cheap. The power supply allows the energy meter to be powered directly from the mains. The following sections describe the various power supply options that are available to support your designs.