SLAA600E June 2013 – January 2024
The CC110x implementation of this protocol follows the same guidelines used for UART, but includes slight changes since the information is received in complete packets instead of bytes. Because the incoming CC110x packet outlined in Table 2-2 is the same as the expected BSL-based protocol in Table 2-4, data from the PHY-DL layer can be directly transferred to the NWK-APP without the need for conversion.