SLAA638A august 2014 – may 2023 MSP430I2040 , MSP430I2041
To be a useful tool, external interface is a must have. The EVM uses its UART port connected to a RS232 DB-9 connector to communicate to the external. This section discusses the protocol of the EVM sending out readings and commands.
Change can be made to the provided source code to perform custom communication protocol, command, response and functions.