SLAA638A august 2014 – may 2023 MSP430I2040 , MSP430I2041
The debugging interface is NOT ISOLATED; make sure proper isolation is in place between the EVM and the PC using for debugging with AC or DC high voltage connected.
Connection to debugging interface is optional for the operation of the EVM. The EVM can operate standalone without debugger connected.