SLAA638A august 2014 – may 2023 MSP430I2040 , MSP430I2041
Command | Respond | |||||
---|---|---|---|---|---|---|
LEN | 30 | 2 | ||||
Offset | Width | Data | Offset | Width | Data | |
CMDH | 0 | U8 | 0xD0 + n | 0 | U8 | 0xD0 (n = 1, 2, 3) |
CMDL | 1 | U8 | 0xdp (always 0x00 in this EVM) | 1 | U8 | 0x80 | 0xdp, d=device[0..7], p=phase[1..15] |
2 | S16 | 0xdp (always 0x00 in this EVM) | ||||
4 | U16 | Inlet Capacitance in 1/64 µF | ||||
6 | S32 | Current Channel DC Offset | ||||
10 | U32 | Voltage Channel AC Offset | ||||
14 | U32 | Current Channel AC Offset | ||||
18 | S16 | Phase Correction in 1/1024Ts | ||||
20 | U16 | Vrms Scaling Factor | ||||
22 | U16 | Wire Resistance in 1/256 Ω | ||||
24 | U16 | Irms Scaling Factor | ||||
26 | U16 | 0x0000 reserved | ||||
28 | U16 | Power Scaling Factor |