SLAA638A august 2014 – may 2023 MSP430I2040 , MSP430I2041
Command | Respond | |||||
---|---|---|---|---|---|---|
LEN | 2 | 34 | ||||
Offset | Width | Data | Offset | Width | Data | |
CMDH | 0 | U8 | 0x6n (n = 1, 2, 3) | 0 | U8 | 0x6n (n = 1, 2, 3) |
CMDL | 1 | U8 | 0xdp (always 0x00 in this EVM) | 1 | U8 | 0x80 | 0xdp, d=device[0..7], p=phase[1..15] |
2 | S32 | Voltage in mV | ||||
6 | S32 | Current in µA | ||||
10 | S32 | Active Power in mW | ||||
14 | S32 | Reactive Power in mW | ||||
18 | S32 | Apparent Power in mW | ||||
22 | S16 | Power factor in 0.001 | ||||
24 | S16 | Frequency in 0.01Hz | ||||
26 | S32 | Voltage channel DC offset | ||||
30 | S32 | Current channel DC offset |