SLAA638A august 2014 – may 2023 MSP430I2040 , MSP430I2041
PF = 1 | Cal at 7.50212A, 1650.7W | ||||||
---|---|---|---|---|---|---|---|
Current Ref | Current Read | Current Error | Current % | Power Ref | Power Read | Power Error | Power % |
0.014555 | 0.014760 | 0.000205 | 1.408% | 3.202 | 3.213 | 0.011 | 0.355% |
0.029637 | 0.029737 | 0.000100 | 0.339% | 6.517 | 6.515 | -0.002 | -0.029% |
0.074836 | 0.074950 | 0.000114 | 0.152% | 16.579 | 16.615 | 0.036 | 0.217% |
0.145378 | 0.145391 | 0.000013 | 0.009% | 31.984 | 31.992 | 0.009 | 0.027% |
0.295964 | 0.295992 | 0.000028 | 0.009% | 65.114 | 65.168 | 0.054 | 0.083% |
0.747332 | 0.747569 | 0.000237 | 0.032% | 165.104 | 165.256 | 0.152 | 0.092% |
1.500050 | 1.500000 | -0.000050 | -0.003% | 330.060 | 330.314 | 0.254 | 0.077% |
2.988460 | 2.989000 | 0.000540 | 0.018% | 662.136 | 662.586 | 0.450 | 0.068% |
7.502390 | 7.500000 | -0.002390 | -0.032% | 1650.380 | 1650.779 | 0.399 | 0.024% |
14.350000 | 14.320000 | -0.030000 | -0.209% | 3090.240 | 3084.544 | -5.696 | -0.184% |
19.321400 | 19.242000 | -0.079400 | -0.411% | 4162.290 | 4143.000 | -19.290 | -0.463% |
PF = 0.5L | Cal at 7.50212A, 1650.7W | ||||||
---|---|---|---|---|---|---|---|
Current Ref | Current Read | Current Error | Current % | Power Ref | Power Read | Power Error | Power % |
0.014558 | 0.014654 | 0.000096 | 0.659% | 1.555 | 1.559 | 0.004 | 0.257% |
0.029628 | 0.029774 | 0.000146 | 0.492% | 3.173 | 3.168 | -0.005 | -0.158% |
0.074823 | 0.074824 | 0.000001 | 0.001% | 8.037 | 8.055 | 0.018 | 0.218% |
0.145166 | 0.145141 | -0.000025 | -0.017% | 13.287 | 13.298 | 0.011 | 0.083% |
0.295495 | 0.295481 | -0.000014 | -0.005% | 27.587 | 27.589 | 0.002 | 0.007% |
0.747391 | 0.747393 | 0.000002 | 0.000% | 71.399 | 71.492 | 0.093 | 0.130% |
1.500100 | 1.500000 | -0.000100 | -0.007% | 165.134 | 165.379 | 0.245 | 0.148% |
2.988390 | 2.989000 | 0.000610 | 0.020% | 319.346 | 319.745 | 0.399 | 0.125% |
7.402320 | 7.400000 | -0.002320 | -0.031% | 596.562 | 596.954 | 0.392 | 0.066% |
14.371200 | 14.354000 | -0.017200 | -0.120% | 890.268 | 889.965 | -0.303 | -0.034% |
20.021600 | 19.914000 | -0.107600 | -0.537% | 2197.230 | 2187.520 | -9.710 | -0.442% |
PF = 0.5C | Cal at 7.50212A, 1650.7W | ||||||
---|---|---|---|---|---|---|---|
Current Ref | Current Read | Current Error | Current % | Power Ref | Power Read | Power Error | Power % |
0.014543 | 0.014671 | 0.000128 | 0.879% | 1.659 | 1.652 | -0.007 | -0.422% |
0.029624 | 0.029638 | 0.000014 | 0.046% | 3.388 | 3.390 | 0.002 | 0.056% |
0.074827 | 0.074848 | 0.000021 | 0.029% | 8.525 | 8.537 | 0.012 | 0.141% |
0.145314 | 0.145267 | -0.000047 | -0.032% | 18.491 | 18.503 | 0.012 | 0.068% |
0.295834 | 0.295752 | -0.000082 | -0.028% | 37.381 | 37.391 | 0.010 | 0.027% |
0.747077 | 0.747067 | -0.000010 | -0.001% | 94.044 | 94.030 | -0.014 | -0.015% |
1.481450 | 1.481000 | -0.000450 | -0.030% | 171.561 | 171.526 | -0.035 | -0.020% |
2.988510 | 2.989000 | 0.000490 | 0.016% | 345.256 | 345.311 | 0.055 | 0.016% |
7.401750 | 7.399000 | -0.002750 | -0.037% | 1025.610 | 1025.054 | -0.556 | -0.054% |
14.334700 | 14.318000 | -0.016700 | -0.117% | 2196.370 | 2190.308 | -6.062 | -0.276% |
19.304000 | 19.241000 | -0.063000 | -0.326% | 2965.780 | 2951.400 | -14.380 | -0.485% |
In Figure 11-1, the graph indicates that at a higher current the error begins to go negative. This phenomenon is due to the fact that the shunt is heated up by the current flowing through the traces on the board. At low current, the higher error is mostly caused by noise causing instability of readings.
Voltage (V) | Current (A) | Power (W) | |||||||
---|---|---|---|---|---|---|---|---|---|
Temp/C | V | Vref | V% | I | Iref | I% | P | Pref | P% |
0 | 219.786 | 219.991 | -0.093% | 5.005 | 5.000 | 0.097% | 1100.730 | 1099.940 | 0.072% |
5 | 219.728 | 219.978 | -0.114% | 5.005 | 5.000 | 0.088% | 1099.470 | 1099.860 | -0.035% |
10 | 219.801 | 219.992 | -0.087% | 5.005 | 5.000 | 0.082% | 1100.050 | 1100.040 | 0.001% |
15 | 219.839 | 219.997 | -0.072% | 5.004 | 5.000 | 0.072% | 1100.110 | 1100.020 | 0.008% |
20 | 219.896 | 220.013 | -0.053% | 5.003 | 5.000 | 0.053% | 1100.120 | 1099.920 | 0.018% |
25 | 219.883 | 219.954 | -0.032% | 5.002 | 5.000 | 0.025% | 1100.050 | 1099.830 | 0.020% |
30 | 219.951 | 220.021 | -0.032% | 4.998 | 5.000 | -0.040% | 1099.680 | 1099.930 | -0.023% |
35 | 219.990 | 220.060 | -0.032% | 4.996 | 5.000 | -0.088% | 1099.290 | 1099.960 | -0.061% |
40 | 220.012 | 220.021 | -0.004% | 4.993 | 5.000 | -0.142% | 1098.910 | 1100.060 | -0.105% |
45 | 220.060 | 220.054 | 0.003% | 4.991 | 5.000 | -0.193% | 1098.330 | 1099.840 | -0.137% |
50 | 220.054 | 220.053 | 0.000% | 4.988 | 5.000 | -0.256% | 1097.580 | 1099.920 | -0.213% |
55 | 220.026 | 219.996 | 0.014% | 4.983 | 5.000 | -0.343% | 1096.890 | 1099.910 | -0.275% |
60 | 220.050 | 220.027 | 0.010% | 4.979 | 5.000 | -0.427% | 1095.800 | 1099.890 | -0.372% |
65 | 220.009 | 220.051 | -0.019% | 4.974 | 5.000 | -0.522% | 1094.700 | 1100.020 | -0.484% |
70 | 219.968 | 219.995 | -0.012% | 4.969 | 5.000 | -0.630% | 1093.210 | 1099.940 | -0.612% |
75 | 219.896 | 219.973 | -0.035% | 4.969 | 5.000 | -0.629% | 1093.060 | 1100.030 | -0.634% |
80 | 219.892 | 219.952 | -0.027% | 4.969 | 5.000 | -0.637% | 1092.600 | 1099.960 | -0.669% |
85 | 219.895 | 219.957 | -0.028% | 4.968 | 5.004 | -0.704% | 1092.840 | 1099.910 | -0.643% |
In Figure 11-2, the graph indicates that at higher temperature the error begin to go negative. The phenomenon is due to the board heated up and the combined temperature coefficient of the whole board is in effect.