SLAA638A august 2014 – may 2023 MSP430I2040 , MSP430I2041
Command | Respond | |||||
---|---|---|---|---|---|---|
LEN | 2 | 34 | ||||
Offset | Width | Data | Offset | Width | Data | |
CMDH | 0 | U8 | 0x68 + n (n = 1, 2, 3) | 0 | U8 | 0x68 + n (n = 1, 2, 3) |
CMDL | 1 | U8 | 0xdp (always 0x00 in this EVM) | 1 | U8 | 0x80 | 0xdp, d=device[0..7], p=phase[1..15] |
2 | S32 | Fundamental active power in mW | ||||
6 | S32 | Fundamental reactive power in mW | ||||
10 | S32 | Fundamental voltage in mV | ||||
14 | S32 | Fundamental current in µA | ||||
18 | U16 | Voltage THD in 0.01% | ||||
20 | U16 | Current THD in 0.01% | ||||
22 | Next 12 bytes reserved |