SLAA638A august 2014 – may 2023 MSP430I2040 , MSP430I2041
The Texas instruments MSP430i2040 is an ultra-low-power mixed signal microcontrollers. It integrates with four independent differential input 24-bit sigma-delta analog-to-digital converters (ADC) with a programmable gain amplifier, a 16-bit hardware multiplier, an eUSCI_A0 supports universal asynchronous receiver/transmitter (UART), serial peripheral interface (SPI) communication interface, an eUSCI_B0 supports SPI, inter-integrated circuit (I2C), two 16-bit timers and 12 general-purpose input/output GPIO pins in a 28-pin TSSOP or 16 GPIO pins in a 32-pin QFN package. The peripheral set is a good combination for embedded electricity power measurement. In such application space, the electricity measuring device is embedded in the end application, which provides the device information about the voltage, current, power consumption, and so forth. Moreover, the EVM is enabled with the capability to compensate the line resistance and EMI filter capacitance. Embedded metering (sub-metering) is applicable in many areas such as:
All the descriptions of the setup, operations, features, behaviors, functions and interfacing in this document are based on the default firmware and the original EVM hardware design. Proper functionality is not guaranteed if changes are made to either the hardware or the firmware. This application note uses EVM430-12040S.