SLAA649G October   2014  – August 2021 MSP430F2001 , MSP430F2002 , MSP430F2003 , MSP430F2011 , MSP430F2012 , MSP430F2013 , MSP430F2013-EP , MSP430F2101 , MSP430F2111 , MSP430F2112 , MSP430F2121 , MSP430F2122 , MSP430F2131 , MSP430F2132 , MSP430F2232 , MSP430F2234 , MSP430F2252 , MSP430F2254 , MSP430F2272 , MSP430F2274 , MSP430F2274-EP , MSP430F233 , MSP430F2330 , MSP430F235 , MSP430F2350 , MSP430F2370 , MSP430F2410 , MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F247 , MSP430F2471 , MSP430F248 , MSP430F2481 , MSP430F249 , MSP430F249-EP , MSP430F2491 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619 , MSP430F2619S-HT , MSP430FR2032 , MSP430FR2033 , MSP430FR2110 , MSP430FR2111 , MSP430FR2153 , MSP430FR2155 , MSP430FR2310 , MSP430FR2311 , MSP430FR2353 , MSP430FR2355 , MSP430FR2433 , MSP430FR2475 , MSP430FR2476 , MSP430FR2532 , MSP430FR2533 , MSP430FR2632 , MSP430FR2633 , MSP430FR2672 , MSP430FR2673 , MSP430FR2675 , MSP430FR2676 , MSP430FR4131 , MSP430FR4132 , MSP430FR4133 , MSP430G2001 , MSP430G2101 , MSP430G2102 , MSP430G2111 , MSP430G2112 , MSP430G2121 , MSP430G2131 , MSP430G2132 , MSP430G2152 , MSP430G2153 , MSP430G2201 , MSP430G2202 , MSP430G2203 , MSP430G2210 , MSP430G2211 , MSP430G2212 , MSP430G2213 , MSP430G2221 , MSP430G2230 , MSP430G2230-EP , MSP430G2231 , MSP430G2231-EP , MSP430G2232 , MSP430G2233 , MSP430G2252 , MSP430G2253 , MSP430G2302 , MSP430G2302-EP , MSP430G2303 , MSP430G2312 , MSP430G2313 , MSP430G2332 , MSP430G2332-EP , MSP430G2333 , MSP430G2352 , MSP430G2353 , MSP430G2402 , MSP430G2403 , MSP430G2412 , MSP430G2413 , MSP430G2432 , MSP430G2433 , MSP430G2444 , MSP430G2452 , MSP430G2453 , MSP430G2513 , MSP430G2533 , MSP430G2544 , MSP430G2553 , MSP430G2744 , MSP430G2755 , MSP430G2855 , MSP430G2955 , MSP430I2020 , MSP430I2021 , MSP430I2030 , MSP430I2031 , MSP430I2040 , MSP430I2041

 

  1.   Trademarks
  2. Introduction
  3. Comparison of MSP430FR4xx and MSP430FR2xx Devices
  4. In-System Programming of Nonvolatile Memory
    1. 3.1 Ferroelectric RAM (FRAM) Overview
    2. 3.2 FRAM Cell
    3. 3.3 Protecting FRAM Using the Memory Write Protection Bit
    4. 3.4 FRAM Memory Wait States
    5. 3.5 Bootloader (BSL)
    6. 3.6 JTAG and Security
    7. 3.7 Production Programming
  5. Hardware Migration Considerations
  6. Device Calibration Information
  7. Important Device Specifications
  8. Core Architecture Considerations
    1. 7.1 Power Management Module (PMM)
      1. 7.1.1 Core LDO and LPM3.5 LDO
      2. 7.1.2 SVS
      3. 7.1.3 VREF
      4. 7.1.4 Debug in Low-Power Mode
    2. 7.2 Clock System
      1. 7.2.1 DCO Frequencies
      2. 7.2.2 FLL, REFO, and DCO Tap
      3. 7.2.3 FRAM Access at 16 MHz, ADC Clock, and Clocks-on-Demand
    3. 7.3 Operating Modes, Wake-up Times, and Reset
      1. 7.3.1 LPMx.5
      2. 7.3.2 Reset
        1. 7.3.2.1 Behavior of POR and BOR
        2. 7.3.2.2 Reset Generation
        3. 7.3.2.3 Determining the Cause of Reset
    4. 7.4 Interrupt Vectors
    5. 7.5 FRAM and the FRAM Controller
      1. 7.5.1 Flash and FRAM Overview Comparison
      2. 7.5.2 Cache Architecture
  9. Peripheral Considerations
    1. 8.1  Watchdog Timer
    2. 8.2  Ports
      1. 8.2.1 Digital Input/Output
      2. 8.2.2 Capacitive Touch I/O
    3. 8.3  Analog-to-Digital Converters
      1. 8.3.1 ADC10 to ADC
    4. 8.4  Communication Modules
      1. 8.4.1 USI to eUSCI
      2. 8.4.2 USCI to eUSCI
    5. 8.5  Timer and IR Modulation Logic
    6. 8.6  Backup Memory
    7. 8.7  Hardware Multiplier (MPY32)
    8. 8.8  RTC Counter
    9. 8.9  Interrupt Compare Controller (ICC)
    10. 8.10 LCD
    11. 8.11 Smart Analog Combo (SAC)
    12. 8.12 Comparator
  10. ROM Libraries
  11. 10Conclusion
  12. 11References
  13. 12Revision History

Hardware Multiplier (MPY32)

A hardware multiplier module (MPY32) is available in the MSP430FR235x, MSP430FR215x, MSP430FR267x, and MSP430FR247x MCUs. The MPY32 module supports 8-bit, 16-bit, 24-bit, and 32-bit operations, which are fully utilized by the C-compiler when building code. The module also supports fractional number mode and saturation mode; however, these features must be accessed by directly manipulating the hardware multiplier’s memory-mapped control registers or through use of a suitable software library.

MSPMATHLIB is an accelerated floating-point math library. This library delivers faster computation for most commonly used math functions. To learn more, see MSPMATHLIB: an optimized MSP430 library of floating-point scalar math functions.