SLAA843A August   2018  – March 2019 MSP430FR2512 , MSP430FR2512 , MSP430FR2522 , MSP430FR2522 , MSP430FR2532 , MSP430FR2532 , MSP430FR2533 , MSP430FR2533 , MSP430FR2632 , MSP430FR2632 , MSP430FR2633 , MSP430FR2633

 

  1.   Sensitivity, SNR, and design margin in capacitive touch applications
    1.     Trademarks
    2. 1 Overview
      1. 1.1 Design Objectives
        1. 1.1.1 Reliability
        2. 1.1.2 Robustness
      2. 1.2 The Designer's Dilemma
    3. 2 Recommended Actions for Developers
      1. 2.1 Run SNR and Design Margin Tests
    4. 3 Terminology
      1. 3.1 Signal (S)
      2. 3.2 Noise (N)
      3. 3.3 Threshold (Sensitivity) (Th)
      4. 3.4 Design Margin
        1. 3.4.1 False Detection Margin (Min)
        2. 3.4.2 Detection Margin (Mout)
      5. 3.5 Signal-to-Noise Ratio (SNR)
      6. 3.6 Advice
    5. 4 CapTIvate Device Performance
      1. 4.1 Minimum Recommended Values
      2. 4.2 CapTIvate Device SNR
    6. 5 Interpreting the Results
      1. 5.1 Interpreting the Advice
      2. 5.2 Check Other Results
    7. 6 Application of Terms
      1. 6.1 Count and Percent Change Analysis With 7.5-mm Overlay, Advice = POOR
      2. 6.2 Count and Percent Change Analysis With 1.5-mm Overlay, Advice = GOOD
      3. 6.3 Count and Percent Change Analysis (1.5-mm Overlay vs 7.5-mm Overlay)
      4. 6.4 Effect of Post-Processing and Sampling Rate
    8. 7 Summary
  2.   Revision History

Application of Terms

This section applies the parameters discussed above to an application use case. In this example, the test hardware is the CAPTIVATE-FR2633 MCU PCB with the CAPTIVATE-BSWP sensor PCB. This sensor board is designed for a 1.5-mm overlay. To show both the GOOD and POOR advice examples, an additional 6 mm of overlay material was applied on top of the existing 1.5-mm overlay material to create an overall overlay thickness of 7.5 mm. Using a 7.5-mm overlay instead of a 1.5-mm overlay reduces the touch capacitance (Ct), which reduces the signal and design margins, so the SNR analyze tool gives a POOR advice.