SLAA856A July 2018 – July 2021 TAS5825M
TAS58x5M EMI Test Board, ferrite bead filter, BD modulation, PVDD = 12 V, 8 Ω + 56 uH load, 105 cm speaker cables, Spread Spectrum enabled, Fsw = 384 kHz, Po = 4 W per channel.
NO. | Frequency [MHz] | Reading [dBµV/m] | Factor [dB] | Limit [dBµV/m] | Margin [dB] | Height [cm] | Level [dBµV/m] | Angle [°] |
---|---|---|---|---|---|---|---|---|
1 | 174.530 | 41.71 | -15.10 | 40.00 | 13.39 | 200 | 26.61 | 259 |
2 | 222.545 | 47.31 | -16.76 | 40.00 | 9.45 | 100 | 30.55 | 243 |
3 | 287.050 | 48.19 | -14.52 | 47.00 | 13.33 | 100 | 33.67 | 313 |
NO. | Frequency [MHz] | Reading [dBµV/m] | Factor [dB] | Limit [dBµV/m] | Margin [dB] | Height [cm] | Level [dBµV/m] | Angle [°] |
---|---|---|---|---|---|---|---|---|
1 | 30.000 | 51.99 | -16.04 | 40.00 | 4.05 | 100 | 35.95 | 252 |
2 | 33.880 | 50.44 | -16.05 | 40.00 | 5.61 | 100 | 34.39 | 61 |
3 | 44.550 | 44.66 | -15.73 | 40.00 | 11.07 | 100 | 28.93 | 20 |
4 | 49.885 | 41.32 | -15.36 | 40.00 | 14.04 | 100 | 25.96 | 233 |
5 | 179.380 | 37.47 | -15.52 | 40.00 | 18.05 | 100 | 21.95 | 142 |
6 | 282.685 | 40.74 | -14.68 | 47.00 | 20.94 | 200 | 26.06 | 356 |
TAS58x5M EMI Test Board, inductor filter, BD modulation, PVDD = 12 V, 8 Ω + 56 uH load, 105 cm speaker cables, Spread Spectrum disabled, Fsw = 768 kHz, Po = 4 W per channel.
NO. | Frequency [MHz] | Reading [dBµV/m] | Factor [dB] | Limit [dBµV/m] | Margin [dB] | Height [cm] | Level [dBµV/m] | Angle [°] |
---|---|---|---|---|---|---|---|---|
1 | 67.345 | 39.94 | -16.77 | 40.00 | 16.83 | 200 | 23.17 | 352 |
2 | 101.295 | 41.42 | -18.36 | 40.00 | 16.94 | 200 | 23.06 | 247 |
3 | 174.045 | 40.71 | -15.06 | 40.00 | 14.35 | 200 | 25.65 | 45 |
4 | 225.455 | 46.07 | -16.70 | 40.00 | 10.63 | 100 | 29.37 | 254 |
5 | 288.990 | 49.26 | -14.46 | 47.00 | 12.20 | 100 | 34.8 | 223 |
NO. | Frequency [MHz] | Reading [dBµV/m] | Factor [dB] | Limit [dBµV/m] | Margin [dB] | Height [cm] | Level [dBµV/m] | Angle [°] |
---|---|---|---|---|---|---|---|---|
1 | 30.970 | 42.84 | -16.05 | 40.00 | 13.21 | 100 | 26.79 | 278 |
2 | 37.275 | 36.85 | -16.04 | 40.00 | 19.19 | 100 | 20.81 | 281 |
3 | 67.345 | 39.20 | -16.77 | 40.00 | 17.57 | 200 | 22.43 | 204 |
4 | 181.320 | 37.34 | -15.70 | 40.00 | 18.36 | 100 | 21.64 | 148 |
5 | 294.810 | 43.37 | -14.25 | 47.00 | 17.88 | 100 | 29.12 | 278 |