SLAA871 January 2019 AFE7422 , AFE7444
A DAC38RF82 is used to generate two 20-MHz LTE carriers spaced at 100 MHz and centered at 1870 MHz. The LTE carriers simulate a 120-MHz wideband signal. A jammer signal is simulated by a CW tone produced by a SMA Rhode and Schwartz signal generator. A 350-MHz to 6-GHz, mini-circuits power splitter combines the wideband signal and CW tone to the input of the repeater. Figure 18 shows a block diagram of the setup.