SLAA871 January 2019 AFE7422 , AFE7444
Table 2 shows the key system specifications.
Parameter | Specifications |
---|---|
Selectivity | –50 dBc at +23 MHz offset from effective decimation bandwidth –70 dBc + 30 MHz offset from effective decimation bandwidth |
Effective decimation bandwidth | 131.07 MHz |
Adjacent-channel power ratio (ACPR) degradation | approximately 9.5 dB |
Latency | 1.12 µs |
Maximum gain | 9 dBm |