SLAA871 January 2019 AFE7422 , AFE7444
The LMK04828 is a dual-PLL jitter cleaner and clock generator. An onboard 122.88-MHz, voltage-controlled crystal oscillator (VCXO) provides the reference frequency. This reference frequency can be locked to an external 10-MHz reference if desired. The LMK04828 supplies the JESD204B SYSREF clocks to the ADC and FPGA, and passes the 122.88-MHz reference signal to the LMX2582 for the reference.