SLAA871 January 2019 AFE7422 , AFE7444
Downlink: Traffic transmitter for the communication link, with respective to the main data source at the service provider
TX: Traffic transmitter for the communication link
TXDAC: Digital-to-analog converter used for traffic transmitter
Uplink: Traffic receiver for the communication link, with respective to the main data source at the service provider.
RX: Traffic receiver for the communication link
RXADC: Analog-to-digital converter used for traffic receiver or feedback receiver
DPD: Digital predistortion for power amplifier linearization
PA: Power amplifier for transmitter link
LNA: Low-noise amplifier for receiver link
DAS: Distributed antenna system
MU: Master unit in DAS
RU: Remote unit in DAS
BTS: Base station unit
MIMO: Multiple-input-multiple-output
JESD204B: JEDEC standard for high-speed serial link for data converters.
PLL: Phase-locked loop