Key Features
- Up and Down Translation Across 0.65 V to 3.6 V
- Designed with glitch suppression circuitry to improve power sequencing performance
- Maximum Quiescent Current (ICCA + ICCB) of 6 µA (85°C Maximum) and 14 µA (125°C Maximum)
- Up to 500-Mbps support when translating from 1.8 to 3.3V
- VCC Isolation Feature – If either VCC input is Below 100 mV, all I/Os outputs are disabled and become high impedance
- Ioff supports partial-power-down mode operation
- Operating Temperature: –40°C to +125°C
- Packaging Options: DSBGA, SC70, SM8, SON, SOT-23,
SOT, UQFN, US8, and X2SON
Find the right AXC family voltage level
translation devices through the online parametric search tool