SLAAE67 December 2022 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0L1105 , MSPM0L1106 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346
To summarize the differences, if you need a low memory, low pin count, general purpose MCU with options for integrated analog, then an MCU from the M0L family would best fit your needs. If you need something with higher memory, higher pin count, advanced analog, and more computation, then you can consider an MCU from the M0G family. However, regardless of family and subfamily, MCUs with the same package and pin count are pin-to-pin compatible. So, if you ever change your mind about your selection and need more or less features out of your MCU, you can always swap it out without having to make any hardware or software changes.