SLAAEB8 February   2024 MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1

 

  1.   1
  2. 1Description
  3. 2Required Peripherals
  4. 3Compatible Devices
  5. 4Design Steps
  6. 5Design Considerations
  7. 6Software Flow Chart
  8. 7Application Code
  9. 8Additional Resources
  10. 9E2E

Description

This subsystem demonstrates how the internal ADC, and math accelerator (MATHACL) modules within the MSPM0G family of devices can be used to implement a simple, streaming FIR filter of an analog signal. In this configuration, noise on an analog signal can be filtered based on the desired filter order and coefficients without waiting for software floating point calculations.

GUID-20230410-SS0I-VSHB-CLLD-BFJCQKW7DDGX-low.svg Figure 1-1 FIR Filter Functional Block Diagram