SLAAEB8 February   2024 MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1

 

  1.   1
  2. 1Description
  3. 2Required Peripherals
  4. 3Compatible Devices
  5. 4Design Steps
  6. 5Design Considerations
  7. 6Software Flow Chart
  8. 7Application Code
  9. 8Additional Resources
  10. 9E2E

Compatible Devices

Based on the requirements listed in Table 2-1, this example is compatible with the devices listed in Table 3-1. The corresponding EVM can be used for prototyping.

Table 3-1 Compatible Devices
Compatible Devices EVM
MSPM0G35xx, MSPM0G15xx LP-MSPM0G3507