SLAAEC6A October   2023  – January 2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 System Overview
    2. 2.2 Hardware Overview
      1. 2.2.1 AC-MB Settings
        1. 2.2.1.1 Audio Serial Interface Settings
          1. 2.2.1.1.1 USB Mode
          2. 2.2.1.1.2 Optical or Auxiliary Analog Audio Input Mode
          3. 2.2.1.1.3 External Audio Interface Mode
        2. 2.2.1.2 AC-MB Power Supply
      2. 2.2.2 TAx5x1xQ1EVM-K Hardware Settings
        1. 2.2.2.1 TAx5x1x-Q1 EVM Input Hardware Settings
          1. 2.2.2.1.1 Line Inputs
          2. 2.2.2.1.2 On-Board Microphone Input
        2. 2.2.2.2 TAx5x1x-Q1 EVM Output Hardware Settings
          1. 2.2.2.2.1 TAx5x1x-Q1 Analog Audio Output
      3. 2.2.3 Diagnostics Hardware Setup
        1. 2.2.3.1 Short to MICBIAS Setup
        2. 2.2.3.2 Short to VBAT Setup
        3. 2.2.3.3 Shorted Input Pins Setup
        4. 2.2.3.4 Short to GND Setup
      4. 2.2.4 GPIO1 Hardware Configurations
      5. 2.2.5 GPO1A Hardware Configurations
      6. 2.2.6 GPI1A Hardware Configurations
      7. 2.2.7 GPI2A Hardware Configurations
      8. 2.2.8 I2C Address Hardware Configurations
      9. 2.2.9 Audio Serial Interface Hardware Configurations
  9. 3Software
    1. 3.1 Software Description
    2. 3.2 PurePath Console 3 Installation
      1. 3.2.1 USB Audio Setup
    3. 3.3 TAx5x1x-Q1 EVM GUI
      1. 3.3.1 Software Overview
      2. 3.3.2 Configuration View
        1. 3.3.2.1 Device Config Tab
        2. 3.3.2.2 Record Config Tab
        3. 3.3.2.3 Playback Config Tab
        4. 3.3.2.4 Audio Serial Bus Tab
          1. 3.3.2.4.1 Configuring Primary Audio Serial Bus
          2. 3.3.2.4.2 Configuring Secondary Audio Serial Bus
          3. 3.3.2.4.3 Example Configuring I2S Interface
        5. 3.3.2.5 GPIO/Interrupts Tab
        6. 3.3.2.6 Advanced Tabs
          1. 3.3.2.6.1 Diagnostic Tab
          2. 3.3.2.6.2 Programmable Biquads Tab
          3. 3.3.2.6.3 Mixer Tab
          4. 3.3.2.6.4 Limiter Tab
      3. 3.3.3 End System Integration View
      4. 3.3.4 Register Map View
      5. 3.3.5 Preset Configuration
      6. 3.3.6 I2C Monitor View
    4. 3.4 Configuration Examples
  10. 4Hardware Design Files
    1. 4.1 TAC5412-Q1 EVM Schematic
    2. 4.2 TAC5411-Q1 EVM Schematic
    3. 4.3 TAC541x-Q1 EVM Board Layout
    4. 4.4 Bill of Materials (BOM)
      1. 4.4.1 TAC5412-Q1 EVM Bill of Materials
      2. 4.4.2 TAC5411-Q1 EVM Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks
    2. 5.2 Cable References
  12. 6Revision History
On-Board Microphone Input

For the on-board microphone input configuration shown in Figure 3-9, the TAx5x1x-Q1 records the audio captured from MK1 (ECM) or U5 (Analog MEMS) microphones. For U5, the audio port is located at the bottom of the board. Electret Microphone (MK1) is connected to IN1P/M, and MICBIAS is used to power the onboard microphone, so header J8 must be installed. The MEMS microphone (U5) can be configured as a single-ended or differential input and connected to IN2P/M. There must not be any connections to J2 or J3 while the onboard microphone is used to preserve the performance of the microphone. Gain adjustment can be needed in the device depending on the microphone sensitivity.