SLAAEC6A October 2023 – January 2024
In this mode, the audio serial interface clocks for the evaluation board are provided through connector J7 from an external source. This architecture allows an external system to communicate with the evaluation board, such as a different host processor or test equipment (Audio Precision™). The clocks generated from the USB interface and PCM9211 are isolated with this setting. Figure 3-6 shows the AC-MB audio setting for the external mode of operation.
Figure 3-7 shows how to connect the external audio interface. Odd-numbered pins are signal-carrying; even-numbered pins are connected to ground.