SLAAEC6A October 2023 – January 2024
The TAx5x1XQ15B5EVM-K evaluation module (EVM) paired with the AC-MB, a flexible motherboard that provides power, control, and digital audio data to the evaluation module, allows the user to record and playback audio signals. The configuration for the TAx5x1x-Q1 family of devices is done through the PurePath™ Console 3 (PPC3) GUI.