SLAAEC6A October 2023 – January 2024
The TAx5x1xQ15B5EVM-K evaluation module (EVM) allows the user to test the capabilities of Texas Instruments’ two-channel high-performance ADC TAA5412-Q1, a two-channel TAC5412-Q1 or TAC5411-Q1, a single-channel high-performance codec. Other variants listed are also supported where users can replace the U1 unit with the device of interest. The evaluation module is paired with the AC-MB, a flexible motherboard that provides power, control, and digital audio data to the evaluation module.