SLAAED4 October 2023 TAA5412-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5411-Q1 , TAC5412-Q1
TAC5412-Q1 is a CODEC with dual-channel analog-to-digital converters whose input pins (IN1P/M and IN2P/M) are configurable as differential inputs, single-ended inputs or single-ended mux inputs in AC or DC coupling. The type of input is configured through ADC_CH1_INSRC and the AC or DC coupling mode is configured through ADC_CH1_CM_TOL [00] or ADC_CH1_CM_TOL [01].
Input Configuration Setting | B0_P0_R80 (ADC_CH1_CFG0) [7:6] | Input Channel Configuration |
---|---|---|
0 | ADC_CH1_INSRC=[00] | Analog differential input |
1 | ADC_CH1_INSRC=[01] | Analog single-ended input |
2 | ADC_CH1_INSRC=[10] | Analog single-ended mux INP1 input |
3 | ADC_CH1_INSRC=[11] | Analog single-ended mux INM1 input |