SLAAED4 October 2023 TAA5412-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5411-Q1 , TAC5412-Q1
This application note shares some of these configurations and the performances. Table 2-1 provides a summary of the different input configurations for IN1 in this note, the same applies to IN2 input with the register channel change to 2.
Input Pin | Input Mode | Topology | Input Swing |
---|---|---|---|
IN1P-IN1M | LINE-IN Differential, AC-coupled | ![]() |
10 Vrms |
IN1P | LINE-IN Single-Ended, AC-coupled | ![]() |
5 Vrms |
IN1P | LINE-IN Single-Ended Mux IN1P, AC-coupled | ![]() |
5 Vrms |
IN1M | LINE-IN Single-Ended Mux IN1M, AC-coupled | 5 Vrms | |
IN1P-IN1M | LINE-IN Differential, DC-coupled | ![]() |
10 Vrms |
IN1P | LINE-IN Single-ended, DC-coupled | ![]() |
5 Vrms |
IN1P | LINE-IN Single-ended Mux IN1P, DC-coupled | ![]() |
5 Vrms |
IN1M | LINE-IN Single-ended Mux IN1M, DC-coupled | 5 Vrms |
For each of the tests, audio signal is provided from APx500 analog balance or unbalanced output with the input level referenced to the full-scale swing of the device configuration for example 0dBrG is referenced to 5 Vrms single ended swing or 10 Vrms for the differential input swing.