SLAAED8 October 2024 TAC5212 , TAC5412-Q1
Signal Generator 1 (SG1) or Beep Generator generates a continuous pulse with configurable amplitudes up to a full-scale value of 2Vrms. The max frequency obtainable from SG1 is 22KHz. Use SG1 example script to generate signals.