SLAAED9 November 2023 TAA5412-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5411-Q1 , TAC5412-Q1
The input fault diagnostic features are easily configured when using the TAx5x1x-Q1 evaluation module (EVM) and PurePath™ Console 3 graphical user interface (GUI). PurePath Console 3 allows the user to configure the diagnostics programming thresholds, debounce, enable or mask a fault, and automatically monitors the status of input and MICBIAS faults while the EVM has integrated circuitry to trigger these input channels directly.
The TAx5x1xQ15B5EVM-K Evaluation Module EVM user's guide has instructions for testing various diagnostic setups.