SLAAED9 November 2023 TAA5412-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5411-Q1 , TAC5412-Q1
The raw channel voltage data used for fault calculation is stored as a 12-bit SAR ADC code in binary format and can be read from the associated page-1 registers. Data is packed as first MSB byte in one register and then LSB nibble in a second register and is appended with a 4-bit channel-ID. The following equation is used to convert the raw data to input source voltage.
The DIAGDATA_CFG register (page 1: 0x55) allows the user to select whether the SAR data registers are updated continuously or held during register read back. By default, data update is held while registers are read. If the moving average feature is used, then data must be updated continuously.