SLAAED9 November 2023 TAA5412-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5411-Q1 , TAC5412-Q1
Figure 8-3 shows a section of the Advanced Mode Tab that allows the user to program debounce for 0, 4, 8, or 16 counts to filter out transient events. This setting configures debounce for all faults except the VBAT_IN short, which can be programmed independently to 8 or 16 counts.