SLAAEE0A November 2023 – July 2024 TAC5111 , TAC5112 , TAC5211 , TAC5212 , TAC5412-Q1 , TAD5112 , TAD5212 , TAD5212-Q1
This application notes discusses the different output configurations of the TAD5212-Q1 DAC, such as single-ended, differential, and pseudo-differential, and the resulting output swings. Common-mode settings in AC-coupled and DC-coupled configurations, along with related registers to configure the DAC, are also briefly discussed. The TAD5212 has several features, including mixing external analog signals with DAC outputs or bypassing the DAC and routing the external analog signal to the outputs. The various type of load and the range of loads are discussed in this application note.