SLAAEE0A November 2023 – July 2024 TAC5111 , TAC5112 , TAC5211 , TAC5212 , TAC5412-Q1 , TAD5112 , TAD5212 , TAD5212-Q1
The TAD5212 supports different output configurations as well as different output swings. This application note provides a brief review of the output load ranges for the line and headphone as well as features for mixing or bypassing the DAC output with related registers to configure the DAC.