SLAAEE7 September   2024 MSPM0G3507

 

  1.   1
  2. Description
  3. Required Peripherals
  4. Compatible Devices
  5. Design Steps
  6. Design Considerations
  7. Software Flow Chart
  8. Design Results
  9. Reference
  10. E2E
  11. 10Trademarks

Required Peripherals

This application requires the one timer, four output pins, and one input pin. The number of output pins can vary depending on application needs.

Table 2-1 Required Peripherals
Subblock Function Peripheral Use Notes
Interrupt trigger 1 pin Signal input for trigger
Output signals 4 pins Output signals for sequencing
Creating sequence 1 Timer G Called TIME_SEQUENCE in code