SLAAEE7 September   2024 MSPM0G3507

 

  1.   1
  2. Description
  3. Required Peripherals
  4. Compatible Devices
  5. Design Steps
  6. Design Considerations
  7. Software Flow Chart
  8. Design Results
  9. Reference
  10. E2E
  11. 10Trademarks

Design Results

Figure 7-1 shows the logic graph results from executing the code example. The end is assuming the pins are also turned off in sequence.

MSPM0G3507 Sequence Result Graph Figure 7-1 Sequence Result Graph
  • P0: 498.6ms (2.01Hz)
  • P1: 404.72ms (2.47Hz)
  • P2: 607.12ms (1.65Hz)
  • P3: 801.68ms (1.25Hz)
  • P4: 102. 28ms (9.78Hz)
  • P5: 202.36ms (4.94Hz)
  • P6: 303.56ms (3.29Hz)
  • P7: 404.72ms (2.47Hz)