SLAAEF9 November 2023 MSPM0L1306
Renesas RL78 G Series | Renesas RL78 L Series | Renesas RL78 I Series | Renesas RL78 F Series | TI MSPM0 Gx Series | TI MSPM0 Lx Series | TI MSPM0 Cx Series | ||
---|---|---|---|---|---|---|---|---|
Core | RL78 CPU core | Arm Cortex-M0+ | ||||||
Frequency | 16/20/24/32 MHz | 24 MHz | 24/32 MHz | 24/32/40 MHz | 80 MHz | 32 MHz | 24 MHz | |
Supply Voltage | 1.6/1.8/2/2.7-5.5 V, 1.6-3.6 V |
1.6-5.5 V 1.8-3.6/5.5 V |
1.7/1.9/2.4/2.7-5.5 V, 1.6-3.6 V |
2.7-5.5 V,1.8-5.5 V | 1.62-3.6 V | 1.62-3.6 V | 1.62-3.6 V | |
Temperature | -40-125°C, -25-75°C |
-40-85°C, -40-125°C | -40-85°C, -40-105°C, -40-125°C |
-40-105°C, -40-125°C, -40-150°C | -40-125°C | -40-125°C | -40-125°C | |
Memory | 768KB to 1KB | 256KB to 8KB | 512KB to 8KB | 512KB to 8KB | 128KB to 32KB | 64KB to 8KB | 16KB to 8KB | |
RAM | Up to 144KB | Up to 32KB | Up to 32KB | Up to 4KB | Up to 32KB | Up to 4KB | 1KB | |
GPIO (max) | 130 | 79 | 76 | 130 | 60 | 28 | 18 | |
Analog | ADC | Up to 12-bit x 28-ch | Up to 12-bit x 14-ch | Up to 12-bit x17-ch | Up to 12-bit x 25-ch | 2x 4-Msps 12-bit | 1x 1-Msps 12-bit ADC | 1x 1-Msps 12-bit ADC(10-ch) |
DAC | Up to 10-bit x 2-ch | Up to 12-bit x 2-ch | 12-bit x 1-ch(RL/I1E) | 8-bit x 1-ch | 12-bit | 8-bit | none | |
comparator |
Up to 2-ch |
Up to 2-ch | Up to 2-ch | Up to 1-ch | 3x high-speed | 1x high-speed | none | |
Communication (max number) | UART | 4 | 4 | 4 | 5 | 4 | 2 | 1 |
I2C | 10 | 5 | 4 | 5 | 2(Fast) | 2(Fast) | 1 | |
SPI | 0 | 4 | 1 | 4 | 2 | 1 | 1 | |
CAN | 0 | 0 | 0 | 2 | 1(CAN-FD) | 0 | 0 | |
LIN | 1 (UART support) | 3 (UART support) | 1 (UART support) | |||||
Other key peripherals / features | Intern boost LCD USB(RL/G1A) 1-ch PGA Bluetooth(RL/G1D) 1% oscillator |
Intern boost LCD USB(RL78/L1C) 3 - ch AMP |
LCD 1-ch PGA 3-ch AMP USB VBAT, sigma-delta AFE |
MATHACL, ASIL-B, 150°C | 2x op amps CAN-FD, USB, Fast4Msps sim-sam ADCs, Math acceleration |
2x op amps LCD(L2228) |
Smallest QFN package (2x2), 0.5/0.65 mm pitch packages, Pin-compatible with industry | |
Timer number | 1/2/4/5 | 1/2/3 | 1/2/5 | 1/2 | 4 | 7 | 4 | |
Pin count | 16-128 pins | 32-100 pins | 20-100 pins | 20-144 pins | 20-100 pins | 16-80 pins | 8-48 pins | |
Security | CRC, RNG, AES library, SHA hash function library, RSA library |
CRC, AES GCM |
CRC, | CRC | CRC, TRNG, AES256 | CRC | CRC | |
Low power (1) | Active: Low to 37.5 μA/MHz Stop:Low to 0.2 μA | Active: Low to 66 μA/MHz Stop:Low to 0.23 μA | Active: Low to 96 μA/MHz Stop:Low to 0.23 μA | (Not mentioned) | Active: 85 µA/MHz Standby: 1.5 µA | Active: 71 µA/MHz Standby: 1 µA | Active: 100 µA/MHz Standby: 5 µA |
Some performance comparisons of the RL78 and MSPM0 are provided here. Details can be found in the following sections.