SLAAEF9 November 2023 MSPM0L1306
MSPM0 devices have many types of clock sources including both internal and external for low cost and low consumption. Table 3-7 lists the clock sources in MSPM0 devices. Note that not all the devices have all type clock sources. For details, see the device-specific data sheet.
Type | Clock Sources | Description |
---|---|---|
Internal | SYSOSC | System oscillator (4 or 32 MHz factory-trimmed frequencies, 16 or 24 MHz user-trimmed frequencies) |
LFSOSC | Low frequency oscillator (32 kHz typical frequency) | |
SYSPLL (1) | System PLL with programmable frequency | |
External | LFXT | Low-frequency low-power crystal oscillator (32 kHz typical frequency) |
HFXT | High-frequency crystal oscillator (4 to 48 MHz typical frequency) |