SLAAEG3 August   2024 TAC5111-Q1 , TAC5212-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5411-Q1 , TAC5412-Q1 , TAD5212-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Signal Chain Architecture
  6. 3ASI Configuration for ICLA
  7. 4Decision Tree
  8. 5Application Example
    1. 5.1 Application Example Script
  9. 6Summary
  10. 7References

ASI Configuration for ICLA

The ASI buses of multiple TAX5XXX-Q1 devices are connected together through the digital output pin (DOUT) of each corresponding device. When ICLA is enabled, DOUT is a bidirectional transmitter and receiver for changes made within the limiter bank. The ICLA algorithm is mapped to transmit the data to other devices in the PASI_TX_CH8_CFG (P0_R37_D5) register and receive data from other devices in the PASI_RX_CH[6-8]_CFG (P0_R45-R47_D6:5) registers. The slot assignment for each channel is configured in the PASI_TX_CHx_CFG (P0_R30-R37_D4:0) and PASI_RX_CHx_CFG(P0_R40-R47_D4:0). Figure 3-1 shows an example slot configuration for four devices configured for ICLA.

 Four Device Slot Configuration
                    for ICLA Figure 3-1 Four Device Slot Configuration for ICLA