SLAAEG3 August   2024 TAC5111-Q1 , TAC5212-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5411-Q1 , TAC5412-Q1 , TAD5212-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Signal Chain Architecture
  6. 3ASI Configuration for ICLA
  7. 4Decision Tree
  8. 5Application Example
    1. 5.1 Application Example Script
  9. 6Summary
  10. 7References

Introduction

The TAx5xxx-Q1 device incorporates a dynamic Limiter Bank algorithm designed to enhance audio performance and protect system integrity. This algorithm includes several key features:

  • Distortion Limiter
    Prevents audio distortion by automatically adjusting the output levels during high volume peaks or drops in battery voltage.
  • Brown-Out Protection
    Safeguards against voltage drops, making sure of consistent audio performance.
  • Thermal Foldback
    Reduces output levels to prevent overheating and protect the device.

In automotive audio applications, these features make sure of high quality audio delivery and equipment reliability. For example, the Distortion Limiter maintains sound clarity during sudden volume changes, while Brown-Out Protection makes sure of stable operation despite fluctuations in a vehicle's electrical system. Thermal foldback prevents damage to audio components, such as speaker amplifiers driven by the device, during extended use, making sure of long term durability.

The Inter-Chip Limiter Alignment (ICLA) supports the synchronization of limiter functions across multiple devices. This process is crucial in modern vehicles equipped with multi-speaker systems, making sure of consistent output attenuation and audio quality throughout the vehicle, maintaining a balanced and high-fidelity sound experience.