SLAAEG6A November   2023  – September 2024 TAA5212 , TAA5242 , TAA5412-Q1 , TAC5111 , TAC5111-Q1 , TAC5112 , TAC5112-Q1 , TAC5211 , TAC5212 , TAC5212-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5411-Q1 , TAC5412-Q1 , TAD5112 , TAD5112-Q1 , TAD5142 , TAD5212 , TAD5212-Q1 , TAD5242

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Operating Modes for the Clocking
    1. 2.1 Automatic Modes of Operation
  6. 3Clocking Modes
    1. 3.1 Auto Primary BCLK Ratio
    2. 3.2 Auto Secondary BCLK Ratio
    3. 3.3 Auto MCLK Ratio
    4. 3.4 Auto MCLK Fixed
    5. 3.5 Custom Mode and Semi Automatic Mode of Operation
      1. 3.5.1 Semi-Automatic Mode
    6. 3.6 Additional Clocks
      1. 3.6.1 PDM Clocks
      2. 3.6.2 Boost Clock
      3. 3.6.3 SAR Clock
      4. 3.6.4 CLKOUT
  7. 4Clocking in Hardware Controlled Devices
  8. 5Revision History

Abstract

This document applies to the following part numbers:

TAC5212, TAC5112, TAC5211, TAC5111, TAA5212, TAD5212, TAD5112, TAC5412-Q1, TAC5411-Q1, TAC5312-Q1, TAC5311-Q1, TAC5212-Q1, TAC5211-Q1, TAC5112-Q1, TAC5111-Q1, TAA5412-Q1, TAD5212-Q1, TAD5112-Q1,TAA5242,TAD5142,TAD5242

These devices have a smart auto-configuration block to generate all necessary internal clocks required for the ADC and DAC Circuitry as well as the digital filter engine used for signal processing. This configuration is done by monitoring the frequency of the FSYNC and BCLK signal on the audio buses. The device supports the various data sample rates (of the FSYNC signal frequency) and the BCLK to FSYNC ratio to configure all clock dividers, including the PLL configuration, internally without host programming.