SLAAEG6A November 2023 – September 2024 TAA5212 , TAA5242 , TAA5412-Q1 , TAC5111 , TAC5111-Q1 , TAC5112 , TAC5112-Q1 , TAC5211 , TAC5212 , TAC5212-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5411-Q1 , TAC5412-Q1 , TAD5112 , TAD5112-Q1 , TAD5142 , TAD5212 , TAD5212-Q1 , TAD5242
Internal clocks can be routed externally to a GPIO/GPO. The following registers are used to select the clock source as well as the divider ratio.
The possible input sources that can be routed to CLKOUT include:
Note that OSC_CLK is 12.288Mhz.
Mode | Configuration |
---|---|
CLKOUT_CLK_SEL | (B0_P3_R70[2:0]), |
CLKOUT_DIV_EN | (B0_P3_R71[7]) |
CLKOUT_DIV | (B0_P3_R71[6:0]) |