SLAAEG7 April 2024 TAC5111 , TAC5111-Q1 , TAC5112 , TAC5112-Q1 , TAC5211 , TAC5212 , TAC5212-Q1 , TAD5112 , TAD5112-Q1 , TAD5212 , TAD5212-Q1
The family of TAx5x1x devices include dedicated logic circuitry for detecting the presence of an accessory, and the type of accessory connected.
This application note discusses the headset detection schemes for two different headset output configurations: pseudo-differential (capacitor-less) output, and ac-coupled output. Two examples of the used cases are also presented.