SLAAEH8 October 2024 AFE781H1 , AFE782H1 , AFE881H1 , AFE882H1 , DAC8740H , DAC8741H , DAC8742H
There are several different physical device types compatible with HART communication. Devices are categorized by impedance level. These devices can be high impedance devices such as current output, voltage inputs, or remote, two-wire transmitter devices attached to 4-20mA loops. Other devices can be low impedance devices such as current inputs, voltage outputs, or actuators that must have an impedance of 230Ω to 600Ω within the HART frequency band of operation.
Each of these different physical device types require different tests and different test setups. This application note discusses the testing for a remote transmitter device.