SLAAEI4 August 2024 TAC5111-Q1 , TAC5212-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5411-Q1 , TAC5412-Q1 , TAD5212-Q1
The critical level is a user-defined VBAT level parameter to initiate a gain increase or decrease to the output signal. This upper and lower threshold is controlled by the coefficients YRAM_VSUP_TH1 and YRAM_VSUP_TH2 respectively. Equation 8 shows how to compute the parameters from the desired voltage value. The threshold range is from 0.01V to 15V and can be programmed in steps of 1x10^-6V, where VS is the battery voltage supply critical level.
Table 4-2 lists the registers corresponding to YRAM_VSUP_TH(1/2). The default value for threshold 1 (0x0000199A) corresponds to 3.2V and the default value for threshold 2 (0x00001666) corresponds to 2.8V.
Coefficient | Page | Register | Reset Value | Description |
---|---|---|---|---|
YRAM_VSUP_TH1 | 0x1A | 0x20 | 0x00 | ASIOUT_BUF_VARS_BYT1[31:24] |
0x1A | 0x21 | 0x00 | ASIOUT_BUF_VARS_BYT2[23:16] | |
0x1A | 0x22 | 0x00 | ASIOUT_BUF_VARS_BYT3[15:8] | |
0x1A | 0x23 | 0x00 | ASIOUT_BUF_VARS_BYT4[7:0] | |
YRAM_VSUP_TH2 | 0x1A | 0x28 | 0x00 | ASIOUT_BUF_VARS_BYT1[31:24] |
0x1A | 0x29 | 0x00 | ASIOUT_BUF_VARS_BYT2[23:16] | |
0x1A | 0x2A | 0x00 | ASIOUT_BUF_VARS_BYT3[15:8] | |
0x1A | 0x2B | 0x00 | ASIOUT_BUF_VARS_BYT4[7:0] |