SLAAEI4 August 2024 TAC5111-Q1 , TAC5212-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5411-Q1 , TAC5412-Q1 , TAD5212-Q1
The temperature threshold is a user-defined temperature level parameter that applies a gain decrease to the output signal if the temperature threshold is exceeded. This threshold is controlled by the coefficient YRAM_TEMP_TH. Equation 14 shows how to compute the parameters from the desired temperature in degrees Celsius. The threshold range is from 0°C to 255°C and can be programmed in one-degree steps, where T is the temperature threshold in degrees Celsius.
Table 5-2 lists the registers corresponding to YRAM_TEMP_TH. The default value (0x00002380) corresponds to 71°C.
Coefficient | Page | Register | Reset Value | Description |
---|---|---|---|---|
YRAM_TEMP_TH | 0x1A | 0x3C | 0x00 | ASIOUT_BUF_VARS_BYT1[31:24] |
YRAM_TEMP_TH | 0x1A | 0x3D | 0x00 | ASIOUT_BUF_VARS_BYT2[23:16] |
YRAM_TEMP_TH | 0x1A | 0x3E | 0x00 | ASIOUT_BUF_VARS_BYT3[15:8] |
YRAM_TEMP_TH | 0x1A | 0x3F | 0x00 | ASIOUT_BUF_VARS_BYT4[7:0] |