SLAAEK3A January   2024  – September 2024 MSPM0G3507

 

  1.   1
  2. Description
  3. Required Peripherals
  4. Compatible Devices
  5. Design Steps
  6. Design Considerations
  7. Software Flow Chart
    1. 6.1 Device Configuration
    2. 6.2 Required UART Packets
  8. Application Code
  9. Additional Resources
  10. E2E
  11. 10Trademarks

Compatible Devices

Based on the requirements in Table 2-1, this example is compatible with the devices shown in Table 3-1. Generally, any device with the capabilities listed in the required peripherals table can support this example.

Table 3-1 Compatible Devices
Compatible Devices EVM
MSPM0Lxxxx LP-MSPM0L1306
MSPM0Gxxxx LP-MSPM0G3507