SLAAEK8 August   2024 MSPM0G3507 , MSPM0L1306

 

  1.   1
  2. Description
  3. Required Peripherals
  4. Compatible Devices
  5. Design Steps
  6. Design Considerations
  7. Software Flow Chart
  8. Application Code
    1. 7.1 Scheduler Code
    2. 7.2 Main Application Code
  9. Additional Resources
  10. E2E
  11. 10Trademarks

Compatible Devices

Based on the requirements shown in Table 2-1, the example code is compatible with the devices shown in
Table 3-1.

Table 3-1 Compatible Devices
Compatible Devices EVM
MSPM0Lx LP-MSPM0L1306
MSPM0Gx LP-MSPM0G3507
MSPM0Cx (without use of DAC8 and Buffer) LP-MSPM0C1104